Application report: Always keeping an eye on web edges and margins
Have you already looked into smart 2D profile sensors for edge detection? These are a flexible alternative that can be used in many automated processes.
Simply fill in the form and download the application report as a PDF:
What to expect from the application report:
How lateral edge profiles can be efficiently controlled
How edge and height information is used for efficient robot control
Versatile application examples, such as the automatic sandwich line
Baumer OX series - smart 2D profile sensors
Measurement functions for direct output of up to 7 measured values
Linking of measurement tools and position tracking for multifaceted analysis
Free configuration in the intuitive web interface
Resolution up to 8 µm in Z-direction with red laser
Large selection of interfaces and protocols (PROFINET, Ethernet/IP, OPC UA, IO-Link, Modbus TCP)